IESNA:LM-63-2002
[TEST]P949719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17972
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2803.3 2631.9 2483.3 2307.3 2131.4 2022.5 1983.9 1989.6 2022.5 2064.5
2260.8 2870.3 3859.9 4851.9 5855.2 6623.5 7302.2 7835.6 8381.5 8732.2
8758.3 8323.7 6381.8 5560.1 4626 3143.8 1947.6 1539 1033.9 544.8
272.4 206.6 131.7 77.2 30.6 0 0
2803.3 2655.8 2507.1 2332.3 2154.1 2044 2003.2 1999.8 2028.1 2066.7
2217.7 2746.6 3697.6 4812.2 5774.6 6574.7 7279.5 7889 8399.7 8804.9
8895.7 8537 6661 5700.8 4811 3344.7 2073.5 1596.9 1069.1 572
317.8 249.7 170.2 111.2 72.6 17 0
2803.3 2652.4 2512.8 2347.1 2173.4 2065.6 2020.2 2011.1 2029.3 2064.5
2163.2 2551.4 3366.2 4429.7 5461.3 6380.6 7213.7 7926.4 8550.7 9070.5
9261.1 9103.4 8509.8 6690.5 5611.2 4140.3 2597.9 1870.4 1360.8 795.6
535.7 442.6 387 322.3 221.3 38.6 0
2803.3 2668.2 2534.3 2390.2 2234.7 2118.9 2067.9 2047.4 2054.2 2081.5
2130.3 2332.3 2872.5 3746.4 4786.1 5824.5 6847.1 7824.3 8698.2 9330.4
9714 9766.2 9482.4 8989.9 8184.1 6799.4 5552.1 4262.8 2857.8 1323.3
671.9 442.6 334.8 221.3 87.4 0 0
2803.3 2673.9 2561.6 2440.1 2314.1 2217.7 2159.8 2137.1 2133.7 2155.3
2191.6 2266.5 2507.1 3048.5 3882.6 4872.3 5978.9 7119.5 8252.2 9204.4
9897.8 10272.4 10287.1 10013.6 9642.5 9135.2 8425.8 7203.5 5359.2 3236.9
1382.4 481.2 200.9 112.4 44.3 3.4 0
2803.3 2696.6 2596.7 2512.8 2422 2349.3 2309.6 2291.4 2289.2 2306.2
2339.1 2386.8 2486.7 2709.1 3161.9 3861.1 4775.8 5820 6911.8 7994.5
9025.1 9897.8 10559.5 10826.2 10852.3 10839.8 10853.5 10547 9132.9 6491.9
3620.5 1218.9 309.8 114.6 28.4 2.3 0
2803.3 2719.3 2643.3 2588.8 2545.7 2517.3 2511.6 2521.8 2542.3 2569.5
2610.4 2667.1 2740.9 2863.5 3067.7 3417.3 3960.9 4691.9 5515.8 6401.1
7363.5 8358.8 9328.1 10204.3 10978.3 11612.7 12276.7 12939.5 12927 10896.6
6766.5 2865.7 746.8 211.1 63.6 4.5 0
2803.3 2750 2704.6 2678.5 2675.1 2690.9 2723.9 2780.6 2835.1 2900.9
2989.4 3079.1 3168.8 3290.2 3449.1 3695.4 4076.7 4612.4 5240 5981.1
6825.5 7669.9 8549.5 9387.1 10467.6 11579.8 12930.4 14200.4 14838.2 14075.6
11097.5 6052.6 1695.6 360.9 77.2 5.7 0
2803.3 2784 2768.1 2784 2816.9 2871.4 2940.6 3022.4 3099.5 3185.8
3280 3375.3 3476.3 3610.3 3786.2 4041.5 4395.6 4889.3 5503.3 6214.9
7074.1 7988.9 9008 10116.9 11318.8 12654.6 14064.2 15391 16074.2 15394.4
12116.6 5582.8 1186 307.6 63.6 5.7 0
2803.3 2782.9 2778.3 2798.8 2838.5 2902 2981.5 3058.7 3148.3 3231.2
3324.2 3415 3519.5 3644.3 3824.8 4084.7 4446.7 4941.5 5568 6336.4
7208 8163.6 9205.5 10362 11594.6 12950.8 14365 15629.3 16193.4 15215
11422.1 4648.7 902.3 239.5 47.7 4.5 0
2803.3 2805.6 2823.7 2886.2 2962.2 3065.5 3190.3 3315.2 3438.9 3563.7
3685.2 3815.7 3955.3 4143.7 4418.3 4770.2 5201.4 5750.8 6409 7146.7
7934.4 8751.5 9634.5 10468.7 11233.7 11881.7 12383.4 12536.6 11978.2 10238.3
6569 1928.3 350.7 107.8 27.2 9.1 0
2803.3 2815.8 2849.8 2917.9 3015.5 3138.1 3273.2 3415 3554.6 3681.8
3805.5 3925.8 4054 4210.6 4397.9 4652.1 4990.3 5402.3 5864.2 6342.1
6825.5 7312.4 7784.6 8158 8353.2 8355.4 8177.3 7773.2 6942.4 5766.6
3741.9 1256.4 280.3 91.9 35.2 13.6 0
2803.3 2818.1 2860.1 2928.2 3029.2 3143.8 3265.2 3382.1 3480.9 3555.8
3598.9 3626.1 3635.2 3648.8 3676.1 3720.3 3838.4 4089.2 4407 4718
4921.1 5014.2 4996 4742.9 4186.8 3451.4 2635.3 1727.4 1005.6 542.5
290.5 128.2 53.3 21.6 7.9 1.1 0
2803.3 2824.9 2849.8 2897.5 2932.7 2952 2954.3 2908.9 2826 2684.1
2484.4 2234.7 1951 1665 1389.2 1131.5 901.1 745.7 691.2 684.4
691.2 686.6 617.4 489.2 349.6 233.8 155.5 118 97.6 79.4
61.3 38.6 15.9 6.8 2.3 0 0
2803.3 2826 2820.3 2781.7 2698.9 2572.9 2401.5 2154.1 1830.7 1455
1104.3 817.2 609.5 499.4 459.7 451.7 446 439.2 427.9 415.4
396.1 354.1 291.7 227 174.8 138.5 110.1 86.3 67 49.9
32.9 15.9 6.8 2.3 0 0 0
2803.3 2810.1 2750 2604.7 2385.6 2100.8 1712.6 1287 923.8 670.8
536.8 478.9 443.8 414.3 388.2 366.6 355.2 342.8 331.4 320.1
301.9 270.1 229.3 186.1 146.4 116.9 94.2 72.6 54.5 37.5
19.3 9.1 3.4 0 0 0 0
2803.3 2789.7 2651.2 2408.3 2070.1 1650.2 1166.7 797.9 595.8 526.6
492.6 460.8 421.1 373.4 324.6 283.7 253.1 239.5 248.6 262.2
262.2 246.3 217.9 181.6 143 113.5 88.5 69.2 51.1 34
21.6 9.1 3.4 0 0 0 0
2803.3 2781.7 2576.3 2231.3 1770.5 1225.7 800.1 593.6 539.1 509.6
478.9 435.8 384.7 330.3 278.1 233.8 197.5 179.3 171.4 169.1
170.2 170.2 165.7 150.9 132.8 113.5 95.3 76 61.3 48.8
36.3 21.6 4.5 0 0 0 0
2803.3 2778.3 2515 2106.5 1559.4 999.9 657.1 559.5 528.9 500.5
461.9 412 357.5 301.9 254.2 214.5 189.5 175.9 166.8 158.9
150.9 144.1 138.5 131.7 122.6 110.1 94.2 79.4 68.1 55.6
40.9 25 4.5 0 0 0 0
2803.3 2764.7 2459.4 1994.1 1394.8 853.5 598.1 549.3 523.2 490.3
448.3 401.8 351.8 297.4 249.7 214.5 192.9 181.6 173.6 166.8
157.8 150.9 143 135.1 124.8 107.8 86.3 73.8 61.3 48.8
34 15.9 2.3 0 0 0 0
2803.3 2763.6 2442.4 1952.1 1327.9 799 580 544.8 520.9 485.8
442.6 399.5 353 301.9 253.1 215.6 195.2 183.9 174.8 168
161.2 153.2 144.1 133.9 119.2 96.5 70.4 59 47.7 35.2
22.7 7.9 0 0 0 0 0
2803.3 2765.9 2432.2 1935.1 1299.5 782 580 543.6 518.7 484.6
440.4 397.2 353 300.8 252 214.5 195.2 183.9 175.9 169.1
162.3 153.2 144.1 133.9 118 93.1 68.1 57.9 45.4 34
20.4 6.8 0 0 0 0 0
